en
English
en
English
fr-CA
français (Canada)
Go

RPM XE eXtreme Efficient Motors

Building on the RPM AC platform, comes the next break thru in energy savings and performance available for across the line operation. The RPM XE platform boasts the high performance features of the RPM AC design with increased energy savings of up to four levels above NEMA Premium® efficiency. Available in both a power dense and standard NEMA design which offers drop-in replacement capabilities of today’s standard induction motor.

Features

  • Designed for across the line operation
  • Suitable for use adjustable frequency power in scalar (V/Hz) mode
  • Operates at true synchronous speed regardless of load
  • Laminated frame construction allows greater heat dissipation and cooler operation
  • Severe Duty features and meets IP55 rating

RPM XE Common Industries

RPM XE Common Applications

  • Centrifugal Pumps
  • Fans

Top Related Documents