français (Canada)

High Cycle Brake Motors

View in Online Catalog
Baldor•Reliance High Cycle Brake Motors are a low intertia high efficiency design with a cast aluminum footless frame for increased thermal dissipation. Available in either totally enclosed fan cooled or totally enclosed non-vent construction. These motors are available from stock in ratings of 1/2 HP thru 3HP (56 thru 182T frames).


Baldor High Cycle Brake Motors feature a DC brake with integral rectifier which provides faster action than traditional spring-set brakes.

common industries

  • Unit Handling

common applications

  • Unit and Baggage handling
  • Conveyors
  • Packaging equipment
  • Machine tools
  • Hoists
  • Elevators and door openers