en
English
en
English
fr-CA
français (Canada)
Go

General Unit Handling Motors

View in Online Catalog
Baldor•Reliance Unit Handling motors are available in both single phase and three phase designs utilizing either footed or footless totally enclosed fan cooled construction.  These motors are available from stock in ratings of 1/2 HP thru 7.5HP (56 thru 213T frames). 

features

Baldor Unit Handling motors feature an oversized low profile top mounted conduit box on 56 & 140T frames that provide easy access for making connections. Footed frames include slotted feet for easy mounting on OEM conveyors.  The Super-E® motors (CEUHM/VEUHM) meet NEMA Premium Efficiency requirements, have a 1.15 service factor and Class F insulation. Baldor Unit Handling motors are also UL/CSA recognized and CE certified. 143-145TY and 143-145TCY frame motors have a special base which include 56, 143, and 145 mounting slots used on OEM conveyors.

common industries

  • Unit Handling

common applications

  • Unit and Baggage handling
  • Conveyors
  • Packaging equipment
  • Machine tools
  • Hoists
  • Elevators and door openers