en
English
en
English
fr-CA
français (Canada)
Go

General Severe Duty Motors

View in Online Catalog
Baldor's extensive line of Severe Duty motors are designed to provide exceptional performance and long life in harsh industrial processing applications.  These premium construction motors include features designed to protect against contamination, moisture, vibration and demanding duty cycles. Super-E electrical designs are available on Severe Duty motors to create a packaged solution that reduces energy consumption and handles the punishment of the application.

Product Features

  • Totally enclosed cast iron construction
  • Premium insulation system
  • Sealed frame fits
  • Gasketed conduit box
  • Stainless Steel nameplates
  • Super-E® severe duty motors have NEMA Premium® efficiency
  • Class F insulation
  • 1.15 service factor
  • 3 year warranty

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry
  • Cement & Aggregate Industry
  • Mining Industry
  • Metals Industry
  • Water & Waste Water Industry

common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Gear Reducers