en
English
en
English
fr-CA
français (Canada)
Go

661XL Motors

View in Online Catalog
Baldor•Reliance 661XL motors are designed for belt driven, Air Cooled Heat Exchanger applications in the Petroleum and Chemical Processing industries that require premium efficient motors designed to API 661 standards of 40,000 hours bearing life. They have all the features of our IEEE 841 motors.

product features

Meets and or exceeds all the requirements of IEEE Std. 841-2009 with the exception of Mobilith Grease which is required for best performance of he Roller Bearing design. Standard features include: Totally enclosed cast iron construction, Lower vibration design, Inpro Seals on both end of the motor, Positive Lubrication System, NEMA Premium efficiency, Stainless Steel nameplates, Corrosion resistant epoxy finish, Class F insulation with a Class B temperature Rise, 1.15 service factor, Division 2 Class I with a T3 Temperature Code at 1.0 service factor and 5 year warranty.

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry

common applications

  • Belt driven, air cooled heat exchanger applications.