français (Canada)

Severe Duty

View in Online Catalog
Our extensive line of Severe Duty motors are designed to provide exceptional performance and long life in harsh industrial processing applications.  These premium construction motors include features designed to protect against contamination, moisture, vibration and demanding duty cycles. Super-E electrical designs are available on Severe Duty motors to create a packaged solution that reduces energy consumption and handles the punishment of the application.