en
English
en
English
fr-CA
français (Canada)
Go

Vertical P-Base Motors

Baldor•Reliance solid shaft Vertical P-Base are the perfect power mates for centrifugal pumps, sump pumps , turbine pumps, in-line process pumps, fans, aerators , mixers, autoclaves, cooling towers and similar applications in industrial environments. These motors are available in a variety of enclosures and thrust values to suit your application. All frames have cast iron construction and premium features to protect motor components from chemicals, corrosion and abrasives, extending motor life and improving performance. Custom Vertical P-Base motors are available through 2,250 Hp.

product features

Baldor•Reliance Vertical P-Base motors are designed and manufactured for normal, medium and high thrust in-line pump applications. Motor design includes severe duty construction with corrosion-resistant epoxy finish, cast-iron construction, designed for vertical mounting. Rotatable conduit box, stainless steel nameplates, shaft seals. Energy efficient windings. Two lifting lugs for balanced lifting. All Baldor-Reliance Vertical P-Base motors have 1.15 Service Factor and are Inverter-Ready. Normal thrust VHECP motors meet or exceed NEMA Premium® efficiency levels. Baldor•Reliance NEMA LP and VP motors are designed to meet the American Petroleum Institute Standard 610.

common industries

  • Aggregate Industry
  • Cement Industry
  • Chemical Industry
  • Forest Industry
  • Petroleum Industry
  • Pulp & Paper Industry

common applications

  • Processing
  • Fluid Handling
  • Water Treatment
  • Waste Water
  • Agricultural Irrigation