français (Canada)

JM,JP,WCP Close Coupled Motors

View in Online Catalog
Baldor•Reliance Close-Coupled pump motors are available in a wide variety of construction enclosures from industrial steel band open designs to harsh applications requiring totally enclosed cast iron design. Various mounting provisions from JM, JP and Westcoast are available as stock and custom.


Our close coupled pump motors are designed to meet the mounting requirements of JM, JP and West Coast Fit residential and industrial pump applications.The motor flange and shaft are designed to support the pump unit. Close coupled Pump motors include Over-sized ball bearings with locked drive end construction to minimize endplay. The Super-E® motors (EJPM & EJMM) meet NEMA Premium Efficiency requirements, have a 1.15 service factor and Class F insulation.These motors have a corrosion resistant finish and are suitable to mount in any position.

common industries

  • Aggregate Industry
  • Cement Industry
  • Chemical Industry
  • Forest Industry
  • Petroleum Industry
  • Pulp & Paper Industry
  • Food Industry

common applications

  • Processing
  • Fluid Handling
  • Water Treatment
  • Transfer and Circulating Pump
  • Commercial Pool Pump