français (Canada)

Smoke Extraction Motors

ABB smoke extraction motors are designed and certified for both direct on line (DOL) and variable speed drive operation (VSD), both in normal ventilation and emergency situations.


  • Certified for both horizontal and vertical mounting 
  • Complies with the European standard and offer maximum performance in both normal and emergency conditions
  • ABB smoke extraction motors have been tested according to EN 12101-3
  • Class F200-120, 200°C, 120 min
  • Class F300-60, 300°C, 60 min
  • Class F400-120, 400°C, 120 min
  • Class T250-120, 250°C, 120 min

Common Industries

  • Air Separation

Common Applications

  • Air filtration
  • Ventilation