français (Canada)

Roller Table Motors

Roller tables incorporate a number of motors, the speed of which can be steplessly controlled by one or more frequency converters. The roller table motors supplied by ABB are squirrel cage motors which are specially designed for use with frequency converters. Robust in construction, the motors are fully sealed to withstand the tough conditions in rolling mills. The motors are low speed units intended for direct connection to rollers. The pole number and frequency can be selected, avoiding the need for gearboxes and therefore saving on maintenance costs and increasing the overall efficiency of the drive.


  • Cast iron 
  • IP55 as standard
  • IC410 cooling; water cooling upon request
  • Corrosion class C3M as standard
  • Labyrinth drive end bearing seal

Common Industries

  • Metal Processing

Common Applications

  • Roller Table