en
English
en
English
fr-CA
français (Canada)
Go

Process Performance Motors

View in Online Catalog
ABB process performance motors are designed to operate at the highest levels of efficiency to save energy, reduce operating costs and enable demanding motor applications to perform reliability and without unscheduled downtime. Four properties set ABB Process performance motors apart: their efficiency, reliability, use of leading-edge technology, and the virtually limitless options they provide for customization.

Features

  • Cast iron or die cast aluminum frame
  • IP55 as standard
  • Class F insulation with Class B rise
  • 50 or 60hz operation
  • VFD capable
  • Warranty – 36 months from commissioning, maximum 42 months from the delivery date
  • IE2, IE3 or IE4 efficiency classes
  • Corrosion class C3M as standard
  • -20 to +40°C ambient as standard

Common Industries

  • Chemical, Oil & Gas
  • Food & Beverage
  • HVAC
  • Marine
  • Metal Processing
  • Mining
  • Pulp & Paper
  • Rubber & Plastics
  • Wind

Common Applications

  • Compressors
  • Conveyors
  • Blowers
  • Fans
  • Irrigation
  • Pumps
  • Heat Exchangers
  • Cranes & Hoist
  • Printing
  • Extruders