français (Canada)

Laminated Frame Motors

The AC induction low inertia motors, High dynamic performance series (HDP) is the ABB solution for several application where compact dimensions and high dynamics are critical. HDP series have been designed to be used in rough operating conditions and to operate only with a frequency converter. Square frame design and high overload capacity gives the motor an excellent dynamic response due to low moment of inertia and high pulse torque.


  • IP23 or IP54
  • Robust & compact square frame
  • Vibration resistant
  • Optional UR
  • Low inertia rotor
  • Class H insulation

Common Industries

  • Plastic
  • Paper
  • Automation
  • Entertainment Industry
  • Marine
  • Machine Tools

Common Applications

  • Extruders
  • Mixers
  • Injection
  • Web & Label Printing
  • Sheet-fed Printing
  • Commercial Printing
  • Winding & Unwinding
  • Coilers & De-Coilers
  • Hot & Cold Presses
  • Conveyors
  • Wire Drawing/Cable Stranding Machines
  • Test Stands
  • Machine Tools