en
English
en
English
fr-CA
français (Canada)
Go

General Performance Motors

ABB’s General performance motors are best suited for applications where simplicity and off-the-shelf availability are paramount. With ABB quality and support these motors have the features appreciated by volume customers and serial OEM’s.

Features

  • IP55 as standard 
  • Cast iron or die cast aluminum frames
  • IE1 & IE2 efficiency classes 
  • Single and two speed
  • Food & Beverage
  • HVAC
  • Marine
  • Metal Processing
  • Mining
  • Pulp & Paper
  • Rubber & Plastics
  • Compressors
  • Conveyors
  • Blowers
  • Fans
  • Irrigation
  • Pumps