en
English
en
English
fr-CA
français (Canada)
Go

Brake Motors

ABB's brake motors are standard motors modified for braking applications. The electromagnetic disc brake is powered, either DC or three phase AC current, from a rectifier located in the terminal box.

Features

  • Die cast aluminum frame
  • Motor protection IP55 as standard
  • Brake protection IP23S
  • Mounting in any position
  • Greased for life bearings
  • Class F insulation with Class B rise
  • AC or DC brake coils
  • 50 or 60hz operation

Common Industries

  • Chemical, Oil, & Gas
  • Food, Beverage, Pharmaceutical
  • HVAC
  • Marine
  • Metal processing
  • Mining
  • Pulp & Paper
  • Rubber & Plastics
  • Wind

Common Applications

  • Conveyors
  • Cranes & Hoist
  • Yaw