français (Canada)

Baldor Rolled Steel/Cast Iron Motors

View in Online Catalog

IEC B3, B5 & B14 mounting. Conduit box F-2.  Pressure cast aluminum end plates with ribbed design for rigidity. Ball bearings with a locked drive end bearing, heavy gauge steel frames and gasketed conduit box. Cast iron designs have cast iron end plates.


  • IP54 as standard
  • 208-230/460V or 230/460V, 60Hz
  • Meets US efficiency laws
  • F-2 conduit box
  • UR & CSA
  • Custom designs available upon request

Common Industries

  • Food & Beverage
  • HVAC
  • Marine
  • Metal Processing
  • Mining
  • Pulp & Paper
  • Rubber & Plastics

Common Applications

  • Compressors
  • Blowers
  • Fans
  • Irrigation
  • Pumps