en
English
en
English
fr-CA
français (Canada)
Go

Yoke/Pedestal Fan Motors

View in Online Catalog
Baldor light industrial HVAC Yoke/pedestal fan motors are designed for continuous air-over applications with moderate starting loads.

Features

  • 40°C ambient
  • 60 hz
  • Aluminum endplates
  • Automatic thermal overloads,and ball bearings
  • 1.0 service factor
  • 1" Extended thru bolts on 5.13" bolt circle for mounting fan shroud
  • Heavy gage steel yoke with 180 slot for wide angle rotation
  • Pull chain switch (2 speed only) for high and low speeds
  • Reversible rotation
  • Termination panel with quick connection for easier installation

Common Industries

  • HVAC industries

Common Applications

  • Air circulation fans