français (Canada)

EC Gold Series Motors

View in Online Catalog
The EC Gold series is a synchronous PM motor designed to be a highly efficient, compact package that is interchangeable with standard induction motors. All frame sizes meet NEMA dimensions for ease of installation and retrofitting. The platform is designed to be used with an industrial PM drive while simplifying component replacement compared to similar integral solutions. The synchronous PM design offers excellent speed regulation with no feedback required and maintains high efficiency over a wider range of speed than traditional induction motors. Ideal for applications that require a smaller footprint and quick ROI.


  • TENV enclosure standard, TEAO ratings available
  • Efficiencies meet or exceed IE4
  • IP54 rated
  • Windings are rated for 155ºC
  • CE/cRUus certification
  • Foot and face mounting as standard with options for foot or face only

Common Applications

  • Pumps
  • Compressors
  • Fans
  • Conveyors
  • Material handling

Common Industries

  • HVAC
  • Refrigeration
  • Water/Wastewater
  • Packaging
  • Food and Beverage