en
English
en
English
fr-CA
français (Canada)
Go

Condensor Fan Motors

View in Online Catalog
Designed specifically for use on commercial refrigeration condenser units and air conditioning units requiring three phase TEAO construction for use in low temperature environments.

Features

  • Corrosion resistant finish
  • Ball bearings
  • Dynamically balanced for quiet operation
  • Automatic reset thermal
  • Shaft 6" long
  • Keyway and flat are 90° apart
  • Re-connectable leads in pulley endplate

Common Industries

Common Applications

  • Refrigeration condenser
  • Air conditioning applications
  • Commercial freezers