English
English
français (Canada)
Go

Chiller/Cooling Tower Motors

View in Online Catalog
Super E® NEMA Premium® efficient HVAC motors in TEFC and TEOA designs.

Features

Class F insulated motor with 1.15 service factor or higher that operates within class "B" temperature limits at rated horsepower. Corrosion resistant epoxy paint, double sealed bearings filled with moisture resistant grease, shaft seal/slinger, moisture resistant copper windings, double dipped and baked, stainless steel nameplates and corrosion resistant hardware. Designed for wet, high humidity environments. "ECTM" model Super-E® motors have NEMA premium® efficiency and 3 year warranty. Direct replacement for most OEM applications.

Common Industries

HVAC industries

Common Applications

  • High moisture environment fan motor for mounting in the air stream of cooling towers
  • Chiller and Cooling Tower applications