en
English
en
English
fr-CA
français (Canada)
Go

Explosion Proof Severe Duty, 1.15 SF Motors

View in Online Catalog
Baldor•Reliance Severe Duty, Division 1 Explosion Proof motors are designed to provide exceptional performance and long life in harsh industrial processing applications with potentially explosive atmospheres.  These premium construction motors include features desiged to protect against contamination, moisture, vibration and will contain an explosion inside and not propagate it into the surrounding atmosphere. UL & CSA listed for Class I (Gas), Group D, Class II (Dust), Group E, F, & G with a T3C temperature code. Motors have a 1.15 service factor and are suitalble for fixed speed, sine wave only operation.

product features

UL & CSA listed for Class I (Gas), Group D, Class II (Dust), Group E, F, & G with a T3C temperature code. Totally enclosed cast iron construction. Brass labyrith shaft slingers (Group E) installed on both ends of motor. Normally closed thermostats. Corrosion resistant epoxy finish. Motors have a Class F insulation system and a 1.15 service factor. Super-E® explosion proof motors have NEMA Premium® efficiency and 3 year warranty. Fixed speed sine wave operation only.

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry
  • Water & Waste Water Industry
  • Explosive atmosphere environments

common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Gear Reducers