en
English
en
English
fr-CA
français (Canada)
Go

Explosion Proof Inverter Duty Motors

Baldor's line of Division 1 Explosion Proof Inverter Duty motors are designed and built to contain an explosion inside and not propagate it into the surrounding atmosphere. Aproval listings are avalable for Class I (Gas) and or Class II (Dust) hazardous enviroments when operated on adjustable speed (PWM inverter type) input power.

product features

Aproval listings are avalable for Class I (Gas) and or Class II (Dust) hazardous enviroments with up to a T3C temp Code. Suitable for operation on adjustable speed (PWM inverter type) input power.  10:1 Variable torque speed range, up to  10:1 Constant torque speed range and a 60-90Hz Constant HP speed range. 1.0 Service factor  Totally enclosed heavy guage steel and cast iron construction. Super-E® explosion proof inverter duty motors have NEMA Premium® efficiency and 3 year warranty.

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry
  • Water & Waste Water Industry
  • Explosive atmosphere environments

common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Gear Reducers