français (Canada)

Explosion Proof General Purpose Motors

View in Online Catalog
Our extensive line of Division 1 Explosion Proof motors are designed and built to contain an explosion inside and not propagate it into the surrounding atmosphere. Aproval listings are avalable for Class I (Gas) and or Class II (Dust) hazardous enviroments. Single and three phase designs are suitable for fixed speed, sine wave only operation.

product features

UL & CSA approved for Class I, Group D; Class I, Group D, Class II, Group F & G; Class I, Group C & D, Class II, Group F & G. Totally enclosed heavy guage steel and cast iron construction. Single and Three Phase designs. 60Hz & 50Hz data included on the nameplate.  1.0 Service Factor. Super-E® explosion proof motors have NEMA Premium® efficiency and 3 year warranty. Fixed speed sine wave operation only.

common industries

  • Chemical Industry
  • Oil & Gas Industry
  • Forest Products Industry
  • Water & Waste Water Industry
  • Explosive atmosphere environments

common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Gear Reducers

Key Documents