en
English
en
English
fr-CA
français (Canada)
Go

Single Phase Open

View in Online Catalog
Baldor's offers an extensive line of General Purpose single phase open motors. In applications where only single phase power is utilized, these motors are available from 1/12 Hp through 10 Hp in ODP designs. Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless. These are also offered in 1/4 Hp through 5 Hp as Super-E® Premium Efficient motors where energy savings is desired.

Features

  • Available from 1/12 Hp through 10 Hp in ODP designs
  • Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless
  • Also offered in 1/4 Hp through 3 Hp as Super-E® Premium Efficient motors (to meet efficiency requirements for Small Motor Rule)

Common Applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Material Handling
  • Machine Tool