en
English
en
English
fr-CA
français (Canada)
Go

Single Phase Enclosed

View in Online Catalog
Baldor's offers an extensive line of General Purpose single phase enclosed motors. In applications where only single phase power is utilized, these motors are available from 1/12 Hp through 15 Hp in TEFC designs. Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless. These are also offered in 1/4 Hp through 5 Hp as Super-E® Premium Efficient motors where energy savings is desired.

Features

  • Are available from 1/12 Hp through 15 Hp in TEFC designs
  • Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless
  • Also offered in 1/4 Hp through 5 Hp as Super-E® Premium Efficient motors

Common Applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Material Handling
  • Machine Tool

Key Documents