en
English
en
English
fr-CA
français (Canada)
Go

General Purpose

Baldor's extensive line of General Purpose motors are available in a wide variety of construction enclosures from industrial steel band open designs to harsh applications requiring totally enclosed cast iron designs in both single and three phase. Designed for "general purpose" use means that these motors can be used in many applications. The Super E Motors (EM & CEM) provide NEMA Premium efficiency and are designed as standard to be inverter ready with wide variable torque speed ranges.