français (Canada)

Universal Crop Dryer Motors

View in Online Catalog
Single phase permanent split capacitor (switchless) design available in Open Air over(OPAO) and Totally enclosed air over (TEAO) designs.


  • High full load efficiency for reduced operating cost
  • No mechanical switch to wear
  • No noise and vibration from regeneration
  • Less sensitive to voltage variations
  • Soft start
  • Thermostats come standard
  • Tan epoxy paint for tough environments
  • High temperature moisture resistant grease
  • 1.0 service factor
  • Class F insulation

Common Industries

  • Agricultural Industries

Common Applications

  • Specifically engineered for use on vane axial crop dryers