français (Canada)

Grain Dryer/Vane Axial Fan Motors

View in Online Catalog
Vain axial fan grain dryer motors come in ODP and TEAO, single and three phase designs.


Shaft is 3/4" longer than NEMA standard. Shaft is keyed, drilled and tapped with internal 1/4-20 tap 1" deep. Open drip proof(ODP) motors have screens to prevent the entry of trash, snakes, and rodents. Thermostats come standard. Tan epoxy paint for tough environments. high temperature moisture resistant grease.

Common Industries

  • Agricultural

Common Applications

  • Vane axial fan crop dryers