français (Canada)

Grain Dryer/Centrifugal Fan Motors

View in Online Catalog
Baldor Grain Dryer Centrifugal fan motors are available in ODP designs in single and three phase and TEFC three phase designs.


Shaft is 1" longer than NEMA standard shaft size. Open drip proof(ODP) motors have screens to prevent the entry of trash, snakes, and rodents. TEFC motors feature sealed bearings. Motors have high temperature moisture resistant grease.

Common Industries

  • Agricultural

Common Applications

  • High pressure grain drying
  • Storage for commercial and farm applications