français (Canada)

Direct Drive Fan Motors

View in Online Catalog
Single Phase (PSC) and three phase totally enlosed air over(TEAO) motors. Light industrial duty design. Designed for continuous in air-over applications with moderate starting loads.


  • 40° C ambient
  • 60 hz
  • Aluminum endplates
  • Automatic thermal overloads
  • Ball bearings and capacitor start on single phase designs
  • Termination panel with quick connection for easier installation
  • Resilient cushion rings on a rugged steel base
  • Reversible rotation
  • Class B insulation

Common Industries

  • Agricultural Industries

Common Applications

  • Air-handling fans
  • Confinement houses
  • Exhaust fans
  • Unit heaters