en
English
en
English
fr-CA
français (Canada)
Go

Universal Series

Baldor Universal Series Right Angle Reducers are a robust cast iron design. Available in 10 different case sizes.  Max output torque of 30,000 in-lbs (single reduction) and 22,500 in-lbs. (double reduction). Center distances range from 1.33" thru 6.00".

product features

Baldor Universal Series Right Angle Reducers boast a robust cast iron construction with integrated mounting feet eliminating the need for bolt on bases. Factory filled with food grade synthetic oil which ensures years of trouble free operation. All Baldor Universal Series Right Angle Reducers feature chill cast bronze gearing, precision ground hardened worms, along with Industrial grade ball bearings on the input shaft and tapered roller bearions on the output shafts.

common industries

  • Unit Handling
  • Mining
  • Food & Beverage
  • Water & Waste Water

common applications

  • Conveyors
  • Textile machines
  • Packaging machinery