en
English
en
English
fr-CA
français (Canada)
Go

900 Series

View in Online Catalog
With three different protection types to choose from Baldor 900 Series Right Angle Reducers are sure to stand up to the test of time in nearly any application. Rather the application environemtn requires industrial grade General Purpose, Washdown Duty for high humidity, or All Stainless construction for harsh costic envoroments, Baldor has a solution that will ensure long maintenance free operation. Available in 10 different case sizes.  Max output torque of 3000 in-lbs (single reduction) and 7200 in-lbs. (double reduction). Center distances range from 1.33" thru 6.00".

product features

Baldor 900 Seires Reducers feature either a heavy duty all cast iron or all cast 300 seires stainless construction. All Baldor 900 Series Reducers are factory filled with food grade synthetic oil which ensures years of trouble free operation. Washdown and All Stainless constuctions are both BISSC certified (Baking Industry Sanatation Standards Committee). All Baldor 900 Series Right Angle Reducers feature chill cast bronze gearing, precision ground hardened worms, along with Industrial grade ball bearings on the input shaft and tapered roller bearions on the output shafts. 

common industries

  • Unit Handling
  • Mining
  • Food & Beverage
  • Water & Waste Water

common applications

  • Conveyors
  • Textile machines
  • Packaging machinery
  • Food processing equipment
  • Pharmaceutical equipment
  • Chemical processing equipment