English
English
français (Canada)
Go

Ratio Multipliers

Baldor Ratio Multipliers are an inline quill type solid shaft speed reducer construction. These boxes can reduce or increase input speed when combined with right angle units for high ratios. Availabe from stock  in two box sizes with four ratios for each size. Max output speed of 4500 RPMs.

product features

Baldor's Ratio Multipliers feature a robust cast irion construction with industry standard mountings. Lubricated for life with synthetic oil. Improves overall system efficiency due to being 97% efficient. 

common industries

  • Unit Handling
  • Mining
  • Food & Beverage
  • Water & Waste Water

common applications

  • Combined with Right Angle units for high ratios. 
  • May also be used as a stand alone with optional base kits.