en
English
en
English
fr-CA
français (Canada)
Go

Baldor ILH

View in Online Catalog
Baldor In-Line Helical Reducers have higher torque ratings in a compact design. Available in case sizes 38-88. Utilize NEMA C-Face clamp collar mounting construction ranging from 56C thru 250TC. Stock rating hoursepower range of 1/4 HP thru 24 HP. Max torque of 347 thru 14,870 in-lbs. Output speed range of 33 thru 180 RPM.

Features

Baldor's IHL (in-line helical) gearboxes feature heavy-duty cast iron housing, hardened and ground AGMA class 11 gears for greater impact resistance and longer service life. 98% efficient per stage of reduction.

common industries

  • Unit Handling
  • Mining
  • Food & Beverage

common applications

  • Conveyors
  • Textile machines
  • Packaging machinery

Key Documents

Literature
View All