en
English
en
English
fr-CA
français (Canada)
Go

Non-Reversing (2Q)

View in Online Catalog
DC drive power module and associated system components mounted and wired on a sub-panel, ready to be installed in an industrial enclosure. Removable keypad can be door-mounted for operator interface and local speed control. Programming by groups makes it easy to navigate and find parameters. A quick start assistant and included PC software DriveWindows Light enables users to program and start using the drive in minutes without need for a User Manual.

Features

  • 460 Vac, factory or field convertible to 230 Vac
  • 10 to 500 HP with heavy duty overload rating (150% for 60 sec.)
  • 600 HP with normal duty overload rating (110% for 60 sec.)
  • Integral ABB AC contactor
  • UL Listed with 65 kA SCCR
  • Designed to easily replace a Reliance Electric® FlexPak® 3000 DC Drive

Modifications/Accessories

  • Internal Line Reactor
  • Circuit Breaker
  • Blower Motor Starter
  • Without AC Line Contactor
  • External Field Supply
  • Input/Output Extension
  • Feedback Options
  • Fieldbus Network Adapters

Common Industries

  • Metals
  • Plastics
  • Pulp and Paper
  • Cement
  • Mining
  • Non-Motoric

Common Applications

  • Presses
  • Rolling Tables
  • Extrusion
  • Paper
  • Printing
  • Test rigs
  • Magnets
  • Battery Charging