français (Canada)

Chassis Drives

A chassis mount, adjustable speed DC Drive for motors between 1/100-3/4 Horsepower. The speed control is designed for 90 VDC PM & Shunt motors. Speed range can be 50: 1 along with load regulation involving 1%. Features include: AC Line blend and Armature Join holder, Auto Inhibit®, Voltage Subsequent, MOV transient defense, 5K speed pot and trimpot corrections for Min, Utmost, Accel, Decel, IR along with CL. Includes Auxiliary heat sink, Barrier Terminal Mother board, RFI/EMI filters along with Signal Isolation (model SI-6).


  • Adjustable accel, decel, current limit, IR comp, min and max speed
  • Current limit indicating LED
  • 5K speed pot 
  • Anti-demag circuit 
  • Noise rejection circuit
  • Signal Insolator
  • Heatsink factory installed


  • AC Line Filter
  • Current Sensing Relay
  • Replacement Potentiometer
  • Barrier Terminal Board
  • DIN Rail Mounting Kit

Common Industries

  • Food / Beverage
  • Paper / Forest Products
  • Unit / Baggage Handling
  • Pump / Fluid Handling

Common Applocations

  • Conveyors
  • Packaging Machinery
  • Pumps
  • Mixers