en
English
en
English
fr-CA
français (Canada)
Go

BC Drives

View in Online Catalog
One Way DC controls are designed to operate permanent magnet or wound field motors. If the motor's rotation needs to be changed, the armature leads need to be reversed. Some NEMA 1 and NEMA 4X controls offer optional switched for reversal. Stopping of a motor with a one-way control should be done by dynamic braking, some controls offer the Forward-Brake-Reverse switch for this purpose too.

Regen controls are designed to easily operate the motor in forward and reverse directions without motor lead reversal. A separate set of SCRs is used for each direction. With a regen control, stopping is controlled by using the motor's regenerated voltage sent back to the AC line.