en
English
en
English
fr-CA
français (Canada)
Go

DC Drives

View in Online Catalog
Baldor offers two lines of DC drives for control of DC motors. The BC series starts at fractional and runs through 5 horsepower for single phase 115 and 230 Vac applications. The DCS800-EP series covers sizes between 5 and 600 horsepower for three phase 230 and 460 Vac. Both provide rugged, heavy duty control for demanding applications.