français (Canada)

Micro Inverter

Easy to Install and simple to operate, the Series 5 Micro Inverters  are hybrid drives with digital drives with an analog interface that do not require programming or commissioning.  Setup is simple with a few potentiometer settings to get the motor running. The compact size and low cost make them ideal for many applications.   The chassis mount IP20 drives are excellent for OEM applications where digital programming and displays are not required.  The Series 5 mini-inverter includes many of the same protection features found in larger controls. Built-in current limit provides motor overload protection. High peak-current is available for up to 2 minutes and delivers up to 200% starting torque. The available peak currents will result in reduced nuisance tripping during overload conditions. Electronic inrush current limit and filtering is standard to reduce transient voltage spikes from dirty power sources.  The 8kHz PWM carrier frequency provides quiet motor operation.  Mounting dimensions are the same as the BC100 series DC controls to make upgrading to an AC drive simpler. 

product features

  • 0.5 Hp thru 5Hp in IP20, NEMA 1, or NEMA 4x package 
  • Single phase & three phase input in 115V, 208-230V, & 460V; 230V and 460V output
  • Microprocessor controlled PWM output 
  • Separate Accel/Decel Rate adjustment 
  • Adjustable Current Limit 
  • I2t Motor overload protection 
  • Adjustable Slip Compensation 
  • Min/Max Output frequency adjustment 
  • Selectable Auto/Manual Reset 
  • Chassis/IP20 models include motor filters to eleminate bearing and winding failures


  • Dynamic braking kit for open chassis drives
  • Signal isolators for both chassis and NEMA 4X
  • Auto/Manual selection switch for NEMA 4X
  • Forward/Stop/Reverse selector switch for NEMA 4X and NEMA 1

common industries

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Genration
  • Machine Tools
  • Material Handling
  • Recreational Equipment
  • Construction Equipment

common applications

  • Actuators 
  • Ball Pitching 
  • Machines 
  • Blowers 
  • Boat Lifts
  • Bowling Alley Lane Cleaners 
  • Conveyors Door and Gate Openers 
  • Duct Cleaners
  • Dumbwaiters 
  • Exercise Equipment 
  • Film Processing 
  • Floor Cleaning 
  • Food Processing 
  • Grinding and Polishing 
  • Horse Walkers 
  • Indexers 
  • Laminating 
  • Machine Tools 
  • Medical 
  • Mixers 
  • Packaging 
  • Paint Blenders
  • Shakers and Sprayers
  • Paper Handling 
  • Portable Equipment Used with GFCIs
  • Pottery Wheels 
  • Range Hoods 
  • Sandblasting 
  • Sewing 
  • Stretch Wrap 
  • Textile 
  • Treadmills 
  • Washing Machines 
  • Wave Soldering 
  • Wheelchair Lifts
  • Whole House Vacuum
  • Attic Fans 
  • Wood and Metal Lathes and Cutters 
  • Winders and Unwinders