en
English
en
English
fr-CA
français (Canada)
Go

ACS310 General Purpose Drive

The ACS310 micro drive is designed for variable torques industrial pump and fan applications.

The drive design includes a powerful set of features which benefit pump and fan applications including built-in PID controllers and PFC (pump and fan control) that varies the drive’s performance in response to changes in pressure, flow or other external data. The drives also have pre-programmed protection functions such as pipe cleaning for preventive maintenance.

The ACS310 is designed for new installations, replacement applications as well as for original equipment manufacture (OEM) use.

Features

  • 0.5 to 3 Hp, Single phase 230V input
  • 0.5 to 15 Hp, Three phase 230V input and output
  • 0.5 to 30 Hp, Three phase 460V input and output
  • 110% overload for 1 minute
  • V/Hz control, programmable for linear (constant torque), squared (variable torque) or user defined ratios
  • IP20 standard enclosure, available UL Type 1 option kit
  • Blank control panel as standard
  • Advanced or basic control panels with LCD display available for mounting on the drive or panel door
  • Easy control panel navigation due to use of parameter groups
  • Macro's and start-up assistant allows easy commissioning without the need for the user's manual
  • Built-in EMC filter
  • Built-in Modbus-RTU (RS-485) communications
  • Built-in PID controllers
  • Pump and fan control (PFC) package includes pump clean, pipe fill, load analyzer, and energy optimizer

Modifications/Accessories

  • ACS-CP-A Advanced Control Panel
  • ACS-CP-C Basic Control Panel
  • OPMP-01 Cabinet Mounting Panel
  • ACS/H-CP-EXT Control Panel Mounting
  • ACS/H-CP-EXT-IP66 NEMA 4X Cabinet Panel Mounting
  • OCAT-01 Panel Extension Cable
  • MREL-01 Relay Output Module Extension
  • SREA-01-KIT Ethernet Adapter (Gateway)
  • MFDT-01 FlashDrop
  • OPCA-01 RJ45/DB9 Adapter
  • 3AFE64532871 DriveWindow Light
  • MUL1-R1, MUL1-R3, MUL1-R4 NEMA 1 Enclosure Kit

Common Industries

  • Food & beverage
  • Chemical
  • Agricultural / Irrigation
  • Horticultural
  • Petroleum
  • Paper
  • Chemical
  • Wood drying

Common Applications

  • Centrifugal pumps
  • Irrigation pumps
  • Booster pumps
  • Level control
  • Fans