français (Canada)

Type EXL Bearings

View in Online Catalog
The Dodge Type EXL bearing provides superior sealing, misalignment and expansion capability as well as the highest load ratings in the industry. Additionally, the split ductile iron housings are dimensionally interchangeable with all “Type E” dimensioned products.


  • “Type E” mounting dimensions
  •  Bore sizes available from 1-3/16" to 5" for pillow block and from 1-3/16" to 4" for 4 bolts flanges.

  • Expansion and non-expansion and XTS-triple lip sealing system
  • High strength ductile iron housings
  • Offers +/- 4° of misalignment capability.

Modifications & accessories

  • Special clearances, greases, and housing coatings

common applications

  • Suitable for high load applications with the need for misalignment and expansion capable bearing