en
English
en
English
fr-CA
français (Canada)
Go

Type E Bearing Accessories

E-tect seal kits and End covers offered for:
DODGE Type E-XTRA™
DODGE Type K & DODGE DOUBLE-INTERLOCK®
DODGE TAF

features

A V-ring seal is added to the standard “R” seal system. The V-ring is held in place by the locking collar. The V-ring has face rubbing contact with the steel “R” seal carrier. The resulting system puts a flinger collar, V-ring seal, clearance seal, lip seal and two grease dams between the rollers and the outside environment. All components are designed for optimum sealing and purging action.