en
English
en
English
fr-CA
français (Canada)
Go

TAF Bearings

Dodge TAF bearings are a proven, cost-saving alternative to SAF spherical bearings with up to 7” bores. Interchangeable with SAF style bearings.

features

  • Mounts Six Times Faster Than SAF
  • Dual SPRINGLOK® collar setscrew mount system provides gripping force in excess of load capability
  • No striking tools or feeler gauge are required
  • Optimized setscrew spacing assures holding power

modifications & Accessories

  • Special clearances, greases, and housing coatings
  • Minimum order quantity required

Common Industries

common applications

  • Suitable for high load applications with the need for a statically self-aligning and expansion capable bearing