français (Canada)

Unisphere Bearings

High capacity double row spherical bearing in a compact, one-piece ductile iron housing. Interchangeable with ball bearing mounting dimensions.


  • Offers ball bearing mounting dimensions with approximately 5 times the load carrying capacity
  • Easy installation with Springlok, 65 degree setscrew mounting
  • Factory lubed, sealed and adjusted
  • Rubbing lip seal is crimped to the outer race, allowing maximum seal effectiveness at maximum misalignment
  • Ductile iron housing is over 92% the strength of steel

modifications & accessories

  • Special greases, plating and coating are available at additional cost
  • Minimum quantities may be required

common applications

General purpose spherical roller bearing used in a wide variety of industries and applications. Particularly useful where space constraints require compact housing or to replace existing ball bearings in applications where higher load ratings are needed.