français (Canada)

IP Bearings

View in Online Catalog
Dodge Imperial spherical roller bearings use a patented adapter mounting system for quick installation and removal. The IMPERIAL roller bearing is available in flange, pillow block, or insert configurations, with interchangeable dimensions and superior sealing options.


  • Imperial bearings in S2000 Dimensional Housings
  • Imperial in SAF Dimensional Housings Available
  • Imperial in Type E Dimensional Housings Available
  • Misalignment Capability
  • Expansion Capability
  • Superior Sealing

modifications & accessories

  • Metric bore Imperial Bearings
  • Special Greases
  • Nickel Plated / Nylon Coated Housings (Minimum Quantities Apply)

common applications

  • Conveyors
  • Fans