français (Canada)

SAFS Bearings

SAFS steel housed split cap spherical bearing using 22200 spherical bearing insert. Available in adapter mount/tapered bore in 500 series housing.


SAFS steel housing features include solid cast feet to increase strength, large capacity oil sump with two oversized drain holes adaptable to circulating oil systems, cast in oil return slots to keep lubricants in, oil-equalization passage allowing pillow block to be drained completely from either side, offset dowels with matched numbers on cape and base to simplify correct assembly, cast-in dimples to locate drill holes for lube fittings, vents, sensors and mounting modifications, housing base threaded to accept Grade 5 cap bolts for added stength and pry slots between the cap and base to allow easy separation. Utilizes "E" design spherical roller bearing insert for higher load carrying capacity. Matches industry standard SAF mounting dimensions.

modifications & accessories

  • Nickel plating
  • Nylon coating and stainless steel hardware are available for harsh/wet environments (minimum quantities may be required)
  • Temperature, speed, and vibration sensors are available
  • D-Mount adapters for easy removal
  • Triple seasl is standard
  • Drop in triplet, LER and auxiliary taconite seals are available as options

Common Industries

common applications

  • Air Handling
  • Harsh/wet applications