français (Canada)

SAF-XT Bearings

SAF-XT housings offset the standard 22200 Spherical Roller bearing in order to optimize load carrying capabilities over standard USAF products. Available in adapter mount/tapered bore.


Industry leadning housing features including solid cast feet to increase strength, offset spherical bearing position, offset dowels with matched numbers on cap and base to simplify correct assembly, cast-in dimples to locate drill holes for lube fittings, vents, sensors and mounting modifications, housing base threaded to accept Grade 5 cap bolts for added strength and pry slots between the cap and base to allow easy separation. Utilizes "E" design spherical roller bearing insert for higher load carrying. SAF-XT match standard SAF mounting dimensions.

Modifications & accessories

  • Nickel Plating
  • Nylon coating and stainless steel hardware are available (minimum quantities may e required)
  • Temperature, speed, and vibration sensors available
  • Triple seal is standard
  • LER and auxiliary taconite seals are available

Common Industries

common Applications

  • Air Handling
  • Harsh/wet applications