en
English
en
English
fr-CA
français (Canada)
Go

Take Up Frames

View in Online Catalog
Baldor Dodge offers 6 take-up frame types available from stock with standard frame travel from 1-1/2” to 60.” Take-up frames allow for the mounting of Baldor•Dodge ball, roller, and sleeve bearings. We pre-engineer our frame capacity to exceed the bearing capacity for excellent performance. Our take-up frames are made to provide and maintain tension and shaft centers on a variety of belt and chain-type conveyors.

features

  • 6 take-up frame types available from stock
  • Standard take-up frame travel from 1-1/2” to 60”
  • Take-up frames allow for the mounting of Baldor•Dodge ball, roller, and sleeve bearings
  • Take-up frame capacity is pre-engineered to exceed bearing capacity
  • Made to provide/maintain tension and shaft centers on a variety of belt and chain-type conveyors
  • Telescoping and wide slot take-up frames are available in stainless steel

modifications & accessories

  • Nickel plate
  • Stainless steel screw

common applications

  • Belt conveyor applications
  • Chain conveyor applications