Solidlube Plain Bearings
Standard spherical roller bearings, SNW, and multiple seal configurations available.
features
- Imperial (inch) and metric bore sizes
- Good in temperature extremes (-200F to +1000F) and inaccessible locations
- Dimensionally interchangeable with popular housed ball bearings
- Will function effectively in a vacuum
- Ideal where bearings are subject to dry cycles or where lube systems would be too costly
- Usable in many corrosive (chemical) medias
- Will operate in submersible applications of some low viscosity liquids
- Recommended for slow speeds and limited shaft movement applications
Modifications
- Stainless Steel Housings
- 1300 F inserts available
common applications
- High heat
- Cold temperature
- Submersible applications