A Global Leader,
Moving Industry with Mechanical Power Transmission Solutions

For over 140 years, Dodge® has kept the industry moving globally with mechanical power transmission products that empower facilities to perform at their highest level. Find out what we can do for you.

Learn more about Dodge

Safety Mount® Family

Precision without Brute Force. Protection without Compromise.

Forget excessive hammering, manual calculations, and dangerous removal methods. Our patented adapter mounting system creates a wedge-tight precision fit with preset bearing clearance while utilizing mechanical advantage—eliminating guesswork and providing effortless installation and removal.

Experience zero-guesswork installation today
Safety Mount Family
Defender Series Mounted Bearings

Upgrade Your Operations with the Strongest Line of Defense

Ideal for applications with heavy particulate such as mining, grain, and cement, the Defender Series of Type E and TAF takes resilience to the next level with upgraded features out of the box for maximum protection against contamination.

Explore what makes the Defender Series of Type E and TAF so resilient
OPTIFY™ Breather

The Connected Solution to Maximize Gearbox Life

As the next generation of desiccant breather, the OPTIFY Breather allows you to tap into the power of the OPTIFY platform to remotely monitor breather status, enhance gearbox reliability, and streamline maintenance—because every minute of uptime matters.

Discover what makes OPTIFY Breather unique

Contact Us

Our experts are available to answer questions and assist with your next mechanical power transmission solution.

Let's connect

Product Search

Find the specific Dodge product you're looking for.

Access from US Access from Canada Access from Mexico Access Globally