en
English
en
English
fr-CA
français (Canada)
Go

Babbitt Journal Plain Bearings

Journal bearing with babbitt bore.

features

  • Cast Iron Housings 
  • 2 and 4 bolt housings 
  • Solid, split, split angle, rigid, and plate type designs
  • Maximum ambient temperature 130 degrees F
  • Maximum load rating 150 psi

common applications

  • Indoor and outdoor conveyors
  • Machines in the forest
  • Lumber
  • Waste water